IESNA:LM-63-2002
[TEST]P1389113
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-722-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (42) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12166.4
TILT=NONE
42 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
86.8 120.1 186.9 357.0 780.8 1124.5 1391.5 1615.1 1848.6 2118.9 2462.6 2899.8 3497.1 4514.8 5832.9 7261.1 8902.9 10037.4 
10377.8 9987.4 9096.4 8262.2 7461.3 6473.6 4224.5 2155.6 1144.6 870.9 794.2 780.8 764.2 573.9 283.6 213.6 70.1 26.7 0.0 
86.8 116.8 180.2 367.1 767.5 1141.2 1388.2 1608.4 1845.3 2139.0 2466.0 2896.4 3503.8 4454.8 5862.9 7311.2 8856.1 9997.4 
10417.8 10054.1 9173.2 8352.3 7474.7 6473.6 4324.6 2115.6 1171.3 880.9 797.5 777.5 764.2 577.3 280.3 210.2 70.1 26.7 0.0 
86.8 116.8 173.5 337.0 707.4 1077.8 1384.8 1598.4 1848.6 2135.6 2466.0 2903.1 3447.0 4214.5 5519.2 7127.6 8846.1 10067.4 
10594.7 10424.5 9677.0 8946.2 7925.1 6803.9 4992.0 2609.5 1408.2 971.0 820.9 777.5 757.5 687.4 287.0 203.6 83.4 33.4 0.0 
86.8 113.5 166.8 293.6 620.7 977.7 1334.8 1585.0 1825.3 2102.3 2449.3 2806.3 3256.8 3830.8 4821.8 6386.8 8358.9 10087.5 10831.6 
10908.3 10521.3 10060.8 9256.6 7734.9 5909.7 3490.4 1922.1 1191.3 887.6 784.2 737.5 680.7 287.0 183.5 93.4 43.4 0.0 
86.8 113.5 153.5 243.6 493.9 834.2 1201.3 1508.3 1741.9 2025.5 2315.8 2629.5 3026.6 3433.7 3974.3 4945.3 6643.8 9016.3 10784.9 
11402.2 11255.4 10928.4 10865.0 10347.7 8482.4 5502.6 2863.1 1685.1 1051.1 750.8 600.6 537.2 330.4 166.8 116.8 63.4 0.0 
86.8 110.1 140.2 203.6 347.0 644.0 981.1 1314.7 1615.1 1855.3 2139.0 2442.6 2742.9 3113.3 3523.8 4074.4 4895.2 6400.2 8986.3 
11168.6 12039.6 11922.8 11522.3 11715.9 11452.3 10060.8 6190.0 2739.6 1284.7 744.1 483.9 370.4 280.3 156.8 130.1 90.1 0.0 
86.8 106.8 126.8 160.2 230.2 373.7 647.4 941.0 1274.7 1591.7 1872.0 2128.9 2432.6 2752.9 3080.0 3507.1 4081.0 4881.9 6053.1 
8008.6 10544.6 12343.2 12880.5 12626.8 12490.0 12510.1 11615.8 8115.4 3563.8 1361.5 547.3 337.0 250.3 200.2 163.5 133.5 0.0 
86.8 100.1 113.5 130.1 160.2 206.9 297.0 463.8 717.4 1001.1 1294.7 1625.1 1945.4 2272.4 2592.8 2943.2 3383.6 3910.9 4611.6 5569.3 
6984.1 8779.4 10955.1 12947.2 13427.7 13170.8 12880.5 11889.4 9476.8 5172.2 2225.7 737.5 350.4 267.0 216.9 186.9 0.0 
86.8 100.1 113.5 126.8 153.5 193.5 273.6 423.8 657.4 924.3 1218.0 1531.6 1862.0 2192.3 2519.4 2866.4 3293.5 3800.7 4488.1 5475.9 
6767.2 8479.1 10624.7 12693.6 13441.1 13197.5 12827.1 11912.8 9927.3 5756.2 2529.4 844.2 350.4 273.6 226.9 196.9 0.0 
86.8 96.8 103.4 110.1 116.8 130.1 146.8 180.2 226.9 310.3 447.1 627.3 860.9 1104.5 1398.2 1711.8 2068.9 2536.0 3070.0 3750.7 4671.7 
5662.7 7004.2 8579.2 10678.1 12042.9 11455.6 9817.2 7514.7 5088.8 3370.3 2008.8 1107.9 533.9 226.9 220.2 0.0 
86.8 90.1 93.4 93.4 93.4 93.4 93.4 93.4 93.4 100.1 106.8 120.1 136.8 163.5 193.5 243.6 313.7 427.1 597.3 857.6 1228.0 1635.1 2092.2 2432.6 
2722.9 3290.2 4147.8 4541.5 4087.7 3216.8 2345.8 1668.5 1044.5 393.8 60.1 20.0 0.0 
86.8 90.1 90.1 86.8 86.8 83.4 80.1 76.7 76.7 76.7 76.7 76.7 80.1 83.4 90.1 96.8 113.5 143.5 200.2 290.3 420.5 523.9 527.2 427.1 
363.7 470.5 770.8 1137.9 1177.9 880.9 480.5 230.2 93.4 36.7 16.7 10.0 0.0 
86.8 86.8 83.4 80.1 76.7 76.7 70.1 66.7 63.4 63.4 63.4 60.1 60.1 56.7 56.7 56.7 60.1 66.7 86.8 130.1 173.5 176.9 110.1 70.1 50.1 43.4 
36.7 36.7 33.4 30.0 26.7 16.7 13.3 13.3 10.0 10.0 0.0 
86.8 83.4 76.7 70.1 66.7 66.7 60.1 56.7 50.1 43.4 40.0 36.7 33.4 30.0 23.4 20.0 16.7 13.3 13.3 13.3 10.0 6.7 6.7 3.3 3.3 3.3 6.7 6.7 3.3 6.7 6.7 6.7 6.7 
6.7 10.0 10.0 0.0 
86.8 76.7 70.1 63.4 60.1 53.4 46.7 36.7 30.0 26.7 20.0 16.7 10.0 10.0 6.7 6.7 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 3.3 3.3 3.3 6.7 6.7 
6.7 0.0 
86.8 73.4 63.4 56.7 53.4 43.4 36.7 26.7 20.0 13.3 10.0 6.7 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 3.3 3.3 6.7 6.7 
0.0 
86.8 70.1 60.1 53.4 46.7 36.7 26.7 20.0 13.3 6.7 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 3.3 3.3 3.3 
0.0 
86.8 70.1 60.1 50.1 43.4 33.4 23.4 16.7 10.0 6.7 3.3 0.0 0.0 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 3.3 3.3 
0.0 
86.8 70.1 60.1 50.1 40.0 33.4 20.0 13.3 10.0 3.3 0.0 0.0 6.7 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 3.3 
0.0 
86.8 70.1 60.1 50.1 40.0 33.4 23.4 16.7 10.0 3.3 0.0 10.0 6.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
86.8 70.1 60.1 50.1 43.4 33.4 23.4 16.7 13.3 6.7 6.7 10.0 6.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 0.0 
0.0 
86.8 70.1 60.1 50.1 40.0 33.4 23.4 16.7 13.3 6.7 6.7 13.3 6.7 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 3.3 
0.0 
